Corrugated pipe - WP-PA HF 54,5 BK 0803381

Polyamide protective hose, inflammability class V0, UV resistant


Product Details




Notes on operation Protective hose length is measured stretched out; length tolerance ±5%

Tensile strength GRP 100 N

Color black
Material PA
Flammability rating according to UL 94 V0
Components free from silicone, halogen, and cadmium

External dimensions
External diameter 54.5 mm
Internal dimensions
Internal diameter 48 mm

Mechanical properties
Bending radius, dynamic 190 mm
Bending radius, static 100 mm
Tensile strength 100 N
Ambient conditions
Halogen-free yes

Resistance to UV radiation yes

Ambient conditions
Degree of protection IP67
Degree of protection IP67
Ambient temperature (operation) -40 °C ... 115 °C
Resistance to UV radiation yes


Order Key 0803381
Packing unit 25 m
Minimum order quantity 1 m
Sales Key BG4
Catalog Page Page 585 (C-3-2019)
GTIN 4055626042374
Weight per Piece (including packing) 10,0 GRM
Weight per Piece (excluding packing) 10,0 GRM
Customs tariff number 39173200
Country of origin DE



China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values