Passive module - FLKM-2FLK14/KDS3-MT/PPA/S7
2295062

VARIOFACE interface module for Siemens SIMATIC® S7-300, for max. 16 channels, with SIMATIC®-specific labeling (1 - 20), knife disconnect terminal block and test connection, module width: 113 mm


Product Details




Product type Controller board
Number of positions 14
No. of channels 2
4
6
8
16
Insulation characteristics
Overvoltage category II
Pollution degree 2
Insulation Functional insulation

No. of channels 24 6 8 16
Nominal voltage UN 60 V DC
Max. current carrying capacity per branch 1 A
Max. total current of voltage supply 3 A (per byte)
Rated insulation voltage 63 V
Rated surge voltage 0.6 kV
Supported controller GE-FANUC 90-30
Suitable I/O card IC693 MDL732
IC693 MDL733
IC693 MDL740
IC693 MDL741
IC693 MDL742
IC693 ALG220
IC693 ALG221
IC693 ALG222
IC693 ALG223
IC693 ALG390
IC693 ALG391
IC693 ALG392
IC693 ALG442
Supported controller SIEMENS S7-300 / ET 200 M
Suitable I/O card CPU 312C
CPU 313C-2DP
CPU 314C-2PtP
6ES7321-1BH50-0AA0
6ES7321-7BH01-0AB0
6ES7321-1BH02-0AA0
6ES7321-1BL00-0AA0
6ES7322-1BH01-0AA0
6ES7322-8BF00-0AB0
6ES7322-1BL00-0AA0
6ES7323-1BH01-0AA0
6ES7323-1BL00-0AA0
6ES7331-7KF02-0AB0
6ES7331-7KB02-0AB0
6ES7331-7NF00-0AB0
6ES7331-7PF01-0AB0
6ES7331-7PF11-0AB0
6ES7332-5HD01-0AB0
6ES7332-5HB01-0AB0
6ES7332-7ND02-0AB0
6ES7334-0CE01-0AA0
6ES7334-0KE00-0AB0
6ES7335-7HG01-0AB0
6ES7335-7HG01-0AB0
6ES7338-4BC01-0AB0
6ES7350-1AH03-0AE0
6ES7350-2AH01-0AE0
6ES7351-1AH01-0AE0
6ES7352-1AH02-0AE0
6ES7353-1AH01-0AE0
6ES7354-1AH01-0AE0
6ES7355-0VH10-0AE0
6ES7355-1VH10-0AE0
6ES7357-4AH01-0AE0
6ES7321-7BH01-0AB0
6ES7321-1BH10-0AA0
6ES7322-1BH10-0AA0
CPU 313C
CPU 313C-2PtP
6ES7336-4GE00-0AB0

Field level
Connection in acc. with standard IEC / EN 
Connection method Screw connection with disconnect knife
Stripping length 8 mm
Screw thread M3
Conductor cross section solid 0.2 mm² ... 4 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 12
Controller level
Connection method IDC/FLK pin strip
Number of connections 2
Number of positions 14
Pitch 2.54 mm

Status display No
Status display present No

Width 112.5 mm
Height 77 mm
Depth 52.5 mm

Housing insulation material PVC

Ambient conditions
Degree of protection IP00
Ambient temperature (operation) -20 °C ... 50 °C
Ambient temperature (storage/transport) -20 °C ... 70 °C

UKCA
Certificate UKCA-compliant

Standards/regulations DIN EN 50178
IEC 60664

Mounting type DIN rail mounting
Mounting position any

Item number 2295062
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 086
Product Key CK2187
Catalog Page Page 507 (C-5-2019)
GTIN 4017918339982
Weight per Piece (including packing) 261,3 g
Weight per Piece (excluding packing) 251,8 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27141152
ECLASS-10.0.1 27141152
ECLASS-11.0 27141152

ETIM

ETIM 8.0 EC002780

UNSPSC

UNSPSC 21.0

UL Listed

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
24 V 1 A

cUL Listed

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
24 V 1 A

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Numerical labeling (1 - 20)
Specifically for S7-300 (in conjunction with the FLKM 14-PA-S300 front adapter, Item No. 2299770)