SACC-SQ-M12MS-12P-25F/0,07-0,08
-
Device connector front mounting
1414222
Device connector front mounting, 12-position, Pin, M12-SPEEDCON, A-coding, on free cable end, Individual wires, cable length: 0.07 m, 0.08 mm2, potted, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance