Configuration and diagnostics - IBS CMD SWT G4 4.6 SP 2730789

Network configuration software for INTERBUS Generation 4


Product Details


A bus system for open, flexible control architectures must provide the user with a concept for universal and, above all, manufacturer-independent operation and diagnostics of a system, in order to provide the required manufacturer-neutrality. The configuration, startup, and diagnostics software CMD (Configuration Monitoring Diagnostics) was developed for INTERBUS. The key features of this software are the independence from the control system used and the flexibility with regard to program expansions, new functions, and utility programs. The DRIVECOM user group, for example, offers utility programs for parameterizing drives according to the DRIVECOM profile.
In order to meet the requirements of users, we continue to apply our INTERBUS expertise to this software.
CMD for all phases:
CMD is a tool that can be used throughout the entire lifecycle of a plant, from planning and configuration, through system startup and operation monitoring, and beyond to diagnostics in the event of maintenance. For the user this eliminates the costs and effort of learning to use several software tools.
The CMD software allows the user to determine the configuration of the INTERBUS system during the configuration phase. The I/O points can be assigned logical addresses or variables, through which the control program will later access the distributed I/Os.
During startup, a function test can be carried out on subsystems using an integrated monitor function.
The diagnostic functions continuously provide detailed information about the bus status, possible error causes, and suggestions on how to remedy them.
CMD for globally established operating systems:
CMD can be run under Windows operating systems for standard PC systems (Windows® NT 4.0 SP6, Windows® 2000, Windows® XP). The familiar interface makes it easy to get started with the software and thereby operate the entire INTERBUS system easily and safely.
The CMD G4 software is not released for Windows 7 operating systems and above. However, the follow-up software Config+ also supports current and future operating systems.



Order information: CMD is also available in English, French, Spanish, Portuguese (Brazilian).

Intended use for the software Configuration
Diagnostics
Data acquisition
Communication
Startup
Servicing
DIN EN 61131-3 compliant
Security
Functionality
Supported controllers INTERBUS generation 4 controller boards, PROFINET controller (Phoenix Contact only)
Number of I/O nodes not relevant
Integrated function Diagnostics
Evaluation
Data acquisition
Startup
Communication
Configuration
Maintenance
Basic functions Executing important commands (start/stop/...)
Reading in the installed bus structure
Detecting/representing error states (plain text from knowledge database)
Saving diagnostics data in flash memory or parameterizing memory of the controller board
Diagnostics of INTERBUS FO paths (transmission quality)
Configuration comparison of Ethernet topologies (parameterized with real topology)
Reading out the Controller Diagnose Archive
Associated hardware 4th generation INTERBUS controller boards, PROFINET controller (Phoenix Contact only)
System requirements
Screen resolution SVGA mit min. 800 x 600
Interfaces Free serial interface for online connection
Operating equipment Keyboard, mouse
Optical drive CD-ROM
Processor Min. 80486/ 33 MHz
Hard disk memory 62 Mbyte
Languages supported Spanish
Operating system Windows® NT 4.0 SP6
Windows® 2000
Windows® XP
RAM > 10 Mbyte


Order Key 2730789
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key 11
GTIN 4017918952341
Weight per Piece (including packing) 452,0 GRM
Weight per Piece (excluding packing) 452,0 GRM
Customs tariff number 85234920
Country of origin DE