RF-12P2N8AWU00 - Device connector front mounting
1613704

Device connector front mounting, straight, Screw locking mechanism, M23, number of positions: 12, contact connection type: Pin, Axial O-ring, 4x Ø 2.7 mm, shielded: yes, number of positions: 12, connection method: Crimp connection, series: RF

Product details







Compatible products



Your advantages

Safe use in the field, thanks to high degree of protection
Connector for flexible on-site assembly
Consistent EMC protection for reliable connection solutions in the industrial environment
Crimping connection: vibration- and temperature-resistant assembly