RF-12P2N8AAD00S - Device connector front mounting
1617586

Device connector front mounting, angled rotatable, SPEEDCON, M23, number of positions: 12, contact connection type: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 26 mm x 26 mm, number of positions: 12, connection method: Crimp connection, series: RF

Product details







Compatible products