Cable sleeve - CES-STPG-GY-2X5 0801708

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 4 mm ... 5 mm , color: gray


Product Details


Slotted cable sleeve



Cable structure
External cable diameter 2x 4 mm ... 5 mm

Ambient conditions
Ambient temperature (operation) -40 °C ... 80 °C (static)
Degree of protection IP54

Dimensional drawing
Length 29.5 mm
Height 17 mm
Width 19.5 mm

Material SEBS
SEBS (halogen-free)
Flammability rating according to UL 94 V0
Color gray

No. of conductors 2


Order Key 0801708
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BF7
Catalog Page Page 681 (C-2-2019)
GTIN 4046356675093
Weight per Piece (including packing) 7,5 GRM
Weight per Piece (excluding packing) 7,5 GRM
Customs tariff number 40169997
Country of origin PL



UL Recognized

cUL Recognized

DNV GL

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values