Cable sleeve - CES-SRG-BK-5
0801630

Cable sleeve, no. of conductors: 1, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 1x 4 mm ... 5 mm


Product Details


Slotted cable sleeve



Product type Cable sleeve
No. of conductors 1

Dimensional drawing
Width 19.5 mm
Height 17 mm
Length 29.5 mm

Color black
Material NBR
Material NBR

Seal size small

Cable structure
External cable diameter 1x 4 mm ... 5 mm

Ambient conditions
Degree of protection IP54
Ambient temperature (operation) -40 °C ... 125 °C (static)

Item number 0801630
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BF7
Product Key BF7CCX
Catalog Page Page 678 (C-2-2019)
GTIN 4046356674645
Weight per Piece (including packing) 8,97 g
Weight per Piece (excluding packing) 8,97 g
Customs tariff number 40169997
Country of origin TW


ECLASS

ECLASS-9.0 27144425
ECLASS-10.0.1 27144425
ECLASS-11.0 27144425

ETIM

ETIM 8.0 EC000451

UNSPSC

UNSPSC 21.0 39121400

DNV

Approval ID: TAE00003VJ

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values