Cable sleeve - CES-SRG-BK-13
0801616

Cable sleeve, no. of conductors: 1, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 1x 12 mm ... 13 mm


Product Details


Slotted cable sleeve



Product type Cable sleeve
No. of conductors 1

Dimensional drawing
Width 19.5 mm
Height 17 mm
Length 29.5 mm

Color black
Material NBR
Material NBR

Seal size small

Cable structure
External cable diameter 1x 12 mm ... 13 mm

Ambient conditions
Degree of protection IP54
Ambient temperature (operation) -40 °C ... 125 °C (static)

Item number 0801616
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BF7
Product Key BF7CCX
Catalog Page Page 678 (C-2-2019)
GTIN 4046356674720
Weight per Piece (including packing) 6,46 g
Weight per Piece (excluding packing) 6,46 g
Customs tariff number 40169997
Country of origin TW


ECLASS

ECLASS-9.0 27144425
ECLASS-10.0.1 27144425
ECLASS-11.0 27144425

ETIM

ETIM 8.0 EC000451

UNSPSC

UNSPSC 21.0 39121400

DNV

Approval ID: TAE00003VJ

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products