Cable sleeve - CES-LTPG-GY-29
0801702

Large, slotted cable sleeves suitable for cables with a diameter of 28 ... 29 mm, material: SEBS


Product Details


Slotted cable sleeve Slotted sleeves for accommodating pre-assembled cables and lines with a diameter of 28 ... 29 mm, can be used in CES sealing frames.



Product type Cable sleeve
No. of conductors 1

Dimensional drawing
Width 39 mm
Height 17 mm
Length 53 mm

Color gray
Material SEBS
Material SEBS (halogen-free)
Flammability rating according to UL 94 V0

Seal size large

Cable structure
External cable diameter 1x 28 mm ... 29 mm

Ambient conditions
Degree of protection IP54
Ambient temperature (operation) -40 °C ... 80 °C (static)

Item number 0801702
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BF7
Product Key BF7CCX
Catalog Page Page 680 (C-2-2019)
GTIN 4046356675055
Weight per Piece (including packing) 21,52 g
Weight per Piece (excluding packing) 21,52 g
Customs tariff number 40169997
Country of origin PL


ECLASS

ECLASS-9.0 27144425
ECLASS-10.0.1 27144425
ECLASS-11.0 27144425

ETIM

ETIM 8.0 EC000451

UNSPSC

UNSPSC 21.0

cUL Recognized

Approval ID: NITW8.E255026

UL Recognized

Approval ID: NITW2.E255026

DNV

Approval ID: TAE00003VJ

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values