Cable sleeve - CES-LTPG-GY 0801716

Large blind sleeve, material: SEBS


Product Details


Blind sleeves seal feed-through sections that are not required in CES sealing frames



Ambient conditions
Ambient temperature (operation) -40 °C ... 80 °C (static)
Degree of protection IP54 (Observe the assembly instructions)
IP54

Dimensional drawing
Length 29.5 mm
Height 17 mm
Width 19.5 mm

Material SEBS
SEBS (halogen-free)
Flammability rating according to UL 94 V0
Color gray

Assembly instructions IP54: for vertical sealing frame mounting/for horizontal sealing frame mounting (downward cable outlet direction).

Conductor sealing range Blind sleeve

No. of conductors 0


Order Key 0801716
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BF7
Catalog Page Page 680 (C-2-2019)
GTIN 4046356675178
Weight per Piece (including packing) 34,0 GRM
Weight per Piece (excluding packing) 34,0 GRM
Customs tariff number 40169997
Country of origin PL



UL Recognized

cUL Recognized

DNV GL

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values