Cable sleeve - CES-LRG-BK-26 0801643

Large, slotted cable sleeves suitable for cables with a diameter of 25 ... 26 mm, material: NBR


Product Details


Slotted cable sleeveSlotted sleeves for accommodating pre-assembled cables and lines with a diameter of 25 mm ... 26 mm, can be used in CES sealing frames. When fitted, the sleeves also ensure strain relief according to DIN EN 50262.



Cable structure
External cable diameter 1x 25 mm ... 26 mm

Ambient conditions
Ambient temperature (operation) -40 °C ... 125 °C (static)
Degree of protection IP54
IP54

Dimensional drawing
Length 53 mm
Height 17 mm
Width 39 mm

Material NBR
NBR
Color black

No. of conductors 1


Order Key 0801643
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BF7
Catalog Page Page 678 (C-2-2019)
GTIN 4046356674362
Weight per Piece (including packing) 27,0 GRM
Weight per Piece (excluding packing) 24,1 GRM
Customs tariff number 40169997
Country of origin TW



DNV GL


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values