Cable sleeve - CES-LRG-BK-23
0801638

Large, slotted cable sleeves suitable for cables with a diameter of 22 ... 23 mm, material: NBR


Product Details


Slotted cable sleeve Slotted sleeves for accommodating pre-assembled cables and lines with a diameter of 22 mm ... 223 mm, can be used in CES sealing frames.



Product type Cable sleeve
No. of conductors 1

Dimensional drawing
Width 39 mm
Height 17 mm
Length 53 mm

Color black
Material NBR
Material NBR

Seal size large

Cable structure
External cable diameter 1x 22 mm ... 23 mm

Ambient conditions
Degree of protection IP54
Ambient temperature (operation) -40 °C ... 125 °C (static)

Item number 0801638
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BF7
Product Key BF7CCX
Catalog Page Page 678 (C-2-2019)
GTIN 4046356674331
Weight per Piece (including packing) 29,37 g
Weight per Piece (excluding packing) 29,37 g
Customs tariff number 40169997
Country of origin TW


ECLASS

ECLASS-9.0 27144425
ECLASS-10.0.1 27144425
ECLASS-11.0 27144425

ETIM

ETIM 8.0 EC000451

UNSPSC

UNSPSC 21.0

DNV

Approval ID: TAE00003VJ

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values