Cable sleeve - CES-LRG-BK-18 0801626

Large, slotted cable sleeves suitable for cables with a diameter of 17 ... 18 mm, material: NBR


Product Details


Slotted cable sleeveSlotted sleeves for accommodating pre-assembled cables and lines with a diameter of 17 mm ... 18 mm, can be used in CES sealing frames.



No. of conductors 1

Color black
Material NBR
Material NBR

Dimensional drawing
Width 39 mm
Height 17 mm
Length 53 mm

Cable structure
External cable diameter 1x 17 mm ... 18 mm

Ambient conditions
Degree of protection IP54
Degree of protection IP54
Ambient temperature (operation) -40 °C ... 125 °C (static)


Order Key 0801626
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BF7
Catalog Page Page 678 (C-2-2019)
GTIN 4046356674287
Weight per Piece (including packing) 32,8 GRM
Weight per Piece (excluding packing) 29,9 GRM
Customs tariff number 40169997
Country of origin TW



DNV GL


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values