The content you are viewing is tailored for South Africa. View Content for United States | Choose Another Country

Q 0,34/4IDC/16-16KU-KU BK - Conductor connector
1641879

Conductor connector, connection method: IDC connection, 0.14 mm2 ... 0.34 mm2, 125 V, 5 A, black, coding: no, external cable diameter: 3.5 mm ... 6 mm

Product details









Compatible products



Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy and safe - with the cable connector, you can repair or extend cables quickly, in combination with the connector as well as the coupling connection