Wireless technology and 5G IoT automation solutions
Telecommunication is the transmission of information over distances using electronic means such as phones, radios, and the internet. It enables communication between people and devices across the globe.
5G technology is the latest standard for mobile networks. It offers significantly faster data speeds, lower latency, and greater capacity than previous generations. This enables more reliable and efficient connectivity for a wide range of devices, including those in the Internet of Things (IoT) and advanced applications like virtual reality.
5G IoT automation solutions
- Telecom / Industrial 5G
- Smart networks / Data connections
- Complete product solutions
- Cloud automation solutions
- Custom engineering solutions
Complete product solutions
Our wireless solutions collect and move data. We carry all the components necessary to
create a complete network capable of moving all your data and communications. Now you
can obtain all your requirements from one supplier.
Switches
With the new FL SWITCH 1000 series Ethernet switch, the most sought-after features have been consolidated to boast reduced overall size, mounting options, AC/DC power, cost-effectiveness, and more. Upgrade your entry-level and edge network applications with the market leader in unmanaged industrial Ethernet switches.
Antennas
Easylink Pro is a complete wireless bridge kit. It comes with everything you need to create a high-speed wireless Ethernet bridge. Just unpack the material, mount the hardware, plug in the Ethernet cables, and you have a high-speed wireless Ethernet connection for a distance of up to two miles.
Smart PoE boxes
The Smart PoE box is an all-in-one device that provides reliable data communication for up to four Power-over-Ethernet (PoE) devices via the internal Ethernet switch. The uplinks to the video center are standard Ethernet or fiber optic made easy with an integrated fiber-optic splice cassette. The IP67 housing and wide temperature range enable reliable use in harsh environments. The integrated surge protection and door opening sensor provide additional reliability and security.
Radio solutions
The eWAV EW75000 series is a family of hardened IP65 outdoor wireless bridge subscriber units providing remote high-speed wireless connectivity. Comprised of high-power IEEE 802.11ac MIMO wireless radios with gigabit IEEE 802.3at PoE connectivity, the series is hardened against extreme temperatures and water ingress for harsh and demanding environments.
Ready-to-Use (RTU) enclosures
RTU enclosures simplify the installation of communication devices and control components. These pre-wired, UL-listed control cabinets include surge protection, circuit breaker, power supply, and power distribution for 24 V DC devices with an optional backup UPS system. Assembling a control cabinet could not be easier.
Radioline
Radioline is the wireless system for large systems. Special features include extremely easy assignment of inputs and outputs by simply turning the thumbwheel – no programming is necessary. With Trusted Wireless 2.0 technology, Radioline is the ideal choice for reliable use in industrial environments.
Telecom and 5G smart industrial IoT
Telecommunication is the transmission of information over distances using electronic means such as phones, radios, and the internet. It enables communication between people and devices across the globe.
5G technology is the latest standard for mobile networks. It offers significantly faster data speeds, lower latency, and greater capacity than previous generations. This enables more reliable and efficient connectivity for a wide range of devices, including those in the Internet of Things (IoT) and advanced applications like virtual reality.
Telecommunication between people and devices across the globe, including:
- Global connectivity
- Information exchange
- Mobile communication
- High-speed data transmission
- Digital communication
Phoenix Contact can connect you with:
- Video surveillance
- Broadband
- Surge protection
- Power supplies
Smart networks/Data connections
Phoenix Contact is your key partner for reliable data connections. Intelligent devices are becoming increasingly networked, and the number of interfaces is rising steadily. Put your trust in our reliable data connectors for the future-proof networking of all communication devices. We understand the challenges you face in future-proof data connectivity, and we will support you with our consulting expertise, including:
- Input/Output (I/O)
- Power reliability
- Power over Ethernet (PoE)
Engineering design and services
Our engineering expertise and knowledge of components and industrial systems allow us to provide customer-specific solutions. Most projects are not simply cut and dry. An engineered solution might be just what you need. In order to meet your objectives, we analyze your requirements and adapt them in accordance with relevant industry standards. Our engineers will assist in the planning, design, testing, and implementation of your solution.
We are equipped to offer:
- Control cabinet design
- Technology and product selection
- Communication protocols
- Programming
- System simulation and validation
- Long-term support