The reliability of your power choice starts with the quality of its design. However, when concerns regarding the “bottom line” start to creep in, the temptation to choose power based solely on cost can threaten your overall performance. UNO POWER from Phoenix Contact eliminates that problem.

The new UNO family of power supplies is the first generation of its kind from Phoenix Contact. This highly efficient power supply offers basic functionality in a compact design with outstanding quality standards.

UNO POWER is the ideal solution for applications that require up to 100 W of power, particularly in compact control boxes, with its high-power density in narrow housing. The product’s high efficiency saves energy and ensures cool and durable control cabinet components. A high level of product quality ensures a reliable power supply with 24 and 12 V DC.

  • Power – 5 V, 12 V, 15 V, 24 V, 48 V versions, ranging from 25 W to 480 W
  • Compact – 84 mm height, perfect for 120 mm depth enclosures
  • Rugged – industrial polycarbonate housing
  • Economical – Cost-effective reliability

UNO POWER is designed for low cost, basic functionality applications. However, with a MTBF of over 500,000 hours, this option still ranks as one of the most reliable power supplies on the market.

PXR
UNO POWER product visualization

View our photorealistic UNO POWER products with full interactive 360°-control. For a more immersive experience: On desktop, scan the QR code, or using a compatible mobile device, tap 'View in my space' icon.

View in 3D
UNO POWER product visualization