Cellular RTU – “SCADA made EASY”

SCADA made easy

The enclosure is shipped with surge protection for the entire cabinet, power distribution terminal block, SMS cellular relay and pre-wired terminal blocks for all the inputs and outputs.

SMS messaging - using any GSM mobile phone network - monitors and controls six configurable analog/digital inputs and four relay outputs with NO/NC contacts.

Change-of-status at the input instantly sends a user-defined message to selected maintenance personnel via text message. A predefined text message can be also be used to enable and disable the outputs. This allows errors to be acknowledged and, if needed, removed remotely.

Fields of application

  • Pumps, water supply, waste water
  • Alarming
  • Machine, building and system monitoring
  • Intrusion detection
  • Remote switchgears