Printer resources
PROJECT COMPLETE Software
Intuitive planning and marking software for configuring terminal strips and for professional marking of marking materials for terminal blocks, conductors, cables, devices, and systems.
THERMOMARK E.300 - 1287021 and 1287033
Thermal transfer printer for printing all materials in roll format with a print resolution of 300 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed.
THERMOMARK E.600 - 1287040 and 1287029
Thermal transfer printer with internal rewinder for printing all materials in roll format with a print resolution of 600 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed.
THERMOMARK ROLL 2.0 - 1085260
Thermal transfer printer with internal rewinder for printing all materials in roll format with a print resolution of 600 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed.
THERMOMARK CARD 2.0 - 1085267
Thermal transfer printer for card materials, including Euro/US power cable and USB cable. Support CD includes user manuals in several languages, links to firmware, drivers, and planning and marking software.
THERMOMARK PRIME 2.0 - 1472410
Mobile thermal transfer printer for card materials, including power supply unit, power cable, and USB cable. Support CD includes user manuals in several languages, links to firmware; driver, and planning and marking software.
BLUEMARK ID - 1003334
Monochrome printer with UV LED technology, with integrated "MARKING SYSTEM APP" marking software on board. 7" touch color display for printing plastic tags in UC, UCT, US, and UM format, as well as metal plates.
BLUEMARK ID COLOR - 1002329
CMYK multicolor printer with UV LED technology, with integrated "MARKING SYSTEM APP" marking software on board, 7" touch color display for printing plastic tags in UC, UCT, US, and UM format, as well as metal plates.
THERMOMARK GO - 1090747 and 1221548
Mobile thermal transfer printer for marking materials in cartridge format incl. accessories. The printer can print pre-punched labels as well as materials in continuous format up to a material width of 24 mm.
THERMOMARK GO.K - 1184146 and 1184148
Mobile thermal transfer printer for marking materials in cartridge format. The printer can print materials in continuous format up to a material width of 24 mm.
Marking Tips with Tom
YouTube video series highlighting marking best practices.