Jumpering, distribution, and measurement

Design a compact and modular control cabinet configuration for your power engineering.
Jumpering, distribution, and measurement

The new modular terminal blocks from Phoenix Contact have a universal plug-in design. In addition, thanks to the use of push-in technology the tool-free conductor connection requires minimal insertion force. You can therefore implement compact and extremely flexible switchgear for your power engineering – in a very short amount of time.

  • Automatic transducer protection, thanks to patented short-circuit plug
  • A nominal current of 41 A and a nominal voltage of 1000 V can be implemented – thanks to the powerful plug-in contact
  • Fast and flexible signal wiring – thanks to plug-in marshalling terminals
  • Tool-free conductor connection – with push-in technology
Measurement

Measurement

Test disconnect terminal blocks from Phoenix Contact mean you can easily design current transformer measuring sets to your own requirements.

Thanks to push-in technology, you can even wire small conductors easily without the need for tools.

Comprehensive accessories such as switching jumpers or plug-in bridges, switching locks, test adapters, and cover profiles provide additional technical advantages.

Jumpering

Jumpering

Jumpering in a confined space is possible – with four-level terminal blocks and accessories such as plug-in bridges, potential bridges, and jumpering panels that can be freely assembled.

Distribution

Distribution

Power and signal distribution can be implemented very easily in your switchgear – with multi-conductor terminal blocks from the COMBI modular terminal block system.