High density I/O options with one housing

The ME-IO housing system from Phoenix Contact features front connection technology and up to 36 push-in connection points. Create your own configuration with our ME-IO configurator.
High density I/O options with one housing

The ME-IO housing system from Phoenix Contact offers up to 36 push-in connection points on a slim, 18-mm design. Its scalable design makes it easy to create your own control platform. The back-plane communication for the ME-IO housing is also compatible with our ME and ME-MAX style housings, eliminating the need for wiring between modules.

Our ME-IO has been designed to be easily customizable, allowing you to create a solution for any application. Various cover sizes and configurations make it easy to accommodate common electronic components, such as a D-SUB, RJ45, LEDs, or USBs.

For applications with a limited amount of installation space, the push-in front connection and compact design make our ME-IO housing system an ideal choice.

ME-IO housing features:

  • Easy installation and removal
  • High density integrated connectors
  • Wire quickly, without tools
  • Include the latest communication interfaces: USB, RJ45, and D-SUB
  • Scalable design

How to assemble ME-IO housing

Build your own control platform with the ME-IO housing from Phoenix Contact. This video will show you step-by-step details on how to assemble the ME-IO from start to finish! Go ahead, DIY!