M12 XL Series Device Connectors

Phoenix Contact´s new M12 XL panel-mount receptacles install easily, by design! The connectors have a 19-mm hex flange, which is thicker than the standard 17-mm flange.
M12 XL Series Device Connectors

When reliable IP protection is critical

This new design holds the sealing O-ring in a groove at the base of the receptacle threads, protecting it from damage during installation and ensuring the IP protection. The M12 XL housing design also includes M12 power device connectors with S- and T-coding.

Features

  • Both rear-mount and front-mount versions are available
  • Available in 4-, 5-, 8-, 12-, and 17-position
  • Options for A-, D-, S-, and T-coding
  • M12 standard thread for M12 cable connectors
  • M16 fastening thread and cut-out
  • 0.5-m ( 19.6-inch) long litz wires

Advantages

  • Easy-to-install, optimized housing contour
  • Does not require a torque tool for installation
  • Raised panel hard stop protects against O-ring damage
  • Improved IP reliability
M12 XL Connector