Get amped with M12 Power!
It’s no new phenomenon that industrial devices are shrinking in size while the functional demands of electrical interfaces are expanding. What is new is the advancing range of performance now available with M12 connectors.
Traditional cables and connectors used to power devices are typically bulky with large circulars. Now, the compact M12 form factor is ready for power applications. Traditional M12 sensor connectors provided current up to 4 amps max. With the newly designed M12 power current, up to 16 amps is now achievable.
A complete range of cable assemblies, field-wireable connectors, and panel-mounted receptacles provides a quick disconnect system for plug-n-play power.
Your advantages
- IEC 61076-2-111 compliant
- UL Listed, Category PVVA, file E468743
- Tested under UL2237 for power connectors
- IP65 / IP67 rated
- Cables utilize Advanced Shielding Technology (AST)
Advanced Shielding Technology
Advanced Shielding Technology from Phoenix Contact is an innovative shielding concept for sensor/actuator cabling. The comprehensive, positive 360° shield connection is unique on the market and optimizes the current design of M8 and M12 connectors.
Device connector design options
Industrial devices are becoming ever more compact, and at the same time, their interfaces must take on greater functionality. Phoenix Contact’s extensive line of device connectors allows you to power your device in a multitude of styles.
Features and benefits
- Five different connector codings prevent mismating and misapplication of AC/DC power transmission
- Shielded, unshielded, and options for powering PROFINET
- Designed for a common 16mm panel knock-out dimension simplifies panel upgrades
Coding breakdown
S-code
3-wire (2+PE) AC Single Phase Circuit, 16 AWG
Highest "complete" rating: UL 12A 300V
- Unshielded only
- Single ended from stock
- Double ended from Solution Center
- Male Straight / Male 90° / Female Straight / Female 90°
- UL: 12 Amp, 300 V AC
- IEC: 16 Amp, 230 V AC
4-wire AC (3+PE) 3-Phase Delta Circuit, 16 AWG
Highest “complete” rating: UL 12A 600V
- Unshielded or shielded
- Single ended from stock
- Double ended from Solution Center
- Male Straight / Male 90° / Female Straight / Female 90°
- UL: 12 Amp, 600 V AC
- IEC: 12 Amp, 630 V AC
K-code
5-wire (4+PE) AC 3-Phase Wye Circuit, 14 AWG
Highest “complete” rating: UL 16A 600V
- Unshielded or shielded
- Single ended from stock
- Double ended from Solution Center
- Male Straight / Male 90° / Female Straight / Female 90°
- UL: 16 Amp, 600 V AC
- IEC: 16 Amp, 630 V AC
M-code
6-wire (5+PE) AC 3-Phase Circuit + Auxiliary/Brake line, 16 AWG
- Unshielded or shielded
- Single ended from stock
- Double ended from Solution Center
- Male Straight / Male 90° / Female Straight / Female 90°
- UL: 8 Amp, 600 V AC
- IEC: 8 Amp, 690 V AC
T-code
4-wire (4pos) DC Circuit, 16 AWG
Highest “complete” rating: UL 12A 63V
- Unshielded or shielded
- Single ended from stock
- Double ended from stock
- Male Straight / Male 90° / Female Straight / Female 90°
- UL: 12 Amp, 63 V DC
- IEC: 12 Amp, 63 V DC
L-code
4-wire (4pos) DC Circuit
Highest “complete” rating: UL 16A 63V
- Unshielded only
- Single ended from stock
- Double ended from stock
- Male Straight / Male 90° / Female Straight / Female 90°
16 AWG Option:
- UL: 12 Amp, 63 V DC
- IEC: 12 Amp, 63 V DC
14 AWG Option:
- UL: 16 Amp, 63 V DC
- IEC: 16 Amp, 63 V DC
5-wire (4+FE) DC Circuit with Functional Earth, 16 AWG
Highest “complete” rating: UL 12A 63V
- Unshielded only
- Single ended from stock
- Double ended from stock
- Male Straight / Male 90° / Female Straight / Female 90°
- UL: 12 Amp, 63 V DC
- IEC: 12 Amp, 63 V DC
5-wire (4+FE) DC Circuit with Functional Earth, 14 AWG
Highest “complete” rating: UL 16A 63V
- Unshielded or shielded
- Single ended from stock
- Double ended from stock
- Male Straight / Male 90° / Female Straight / Female 90°
- UL: 16 Amp, 63 V DC
- IEC: 16 Amp, 63 V DC