IP67 power supply

Think outside of the control cabinet.
IP67 power supply

Phoenix Contact is thinking outside the control cabinet, delivering stable DC power right where it is needed with new TRIO IP67 power supplies!

Phoenix Contact's IP67 power supplies give engineers flexibility to design applications to meet their specific needs by replacing power supplies located in large, centralized control cabinets with power supplies mounted directly on the machine.

The TRIO IP67 power supplies reduce or eliminate the need for a separate control enclosure which reduces overall system cost. Mounting the IP67 power supply on or closer to where power is needed reduces cable length and voltage drop that can occur with longer cables.

With a dynamic power boost of up to 150% of the nominal current for up to 5 seconds, TRIO IP67 power supplies can provide the additional current needed for the starting of heavy or inductive loads.

Currently, the TRIO IP67 power supplies are offered in single phase, 24V / 8A and 24V / 10A variants. The offerings include three different connection technologies: M12, 7/8”, and IPD (Installation Power Distribution). These variations allow users to choose which connection best fits their application. The fast and standardized connectors are coded to ensure the proper connection.

Phoenix Contact’s IP67 portfolio provides power where you want and need it
Phoenix Contact’s IP67 portfolio provides power where you want and need it YouTube

Phoenix Contact’s IP67 portfolio provides power where you want and need it

Phoenix Contact is embracing the decentralization market trend by offering a portfolio of industrial components and devices designed with an increased environmental protection level, allowing them to be used outside of a traditional control cabinet. Most recently, Phoenix Contact added power supplies to their growing set of IP67 solutions to offer a complete decentralized automation solution.

Your advantages

  • Eliminates the restrictions of a traditional control cabinet
  • Brings the power where power is needed
  • Reduces or eliminates the need for a separate control enclosure
  • Reduces cable length and overall voltage drop that can occur with long cables
  • Flexible and easy installation, commissioning, and maintenance
  • Dynamic power boost for the starting of heavy or inductive loads
  • Small robust IP67 housing with attached mounting flanges
  • Can be mounted in any direction without being susceptible to derating
  • Local AC and DC LED and remote DC OK floating signal contact
  • Coded connectors to ensure proper connections
  • UL 61010 listed

Flexible mounting

The IP67 power supply can be mounted in any direction without being susceptible to derating. The mounting flanges on the power supply are designed to make installation quick and easy.

Local and remote AC and DC monitoring

Local and remote AC and DC monitoring

Local DC and AC OK LEDs on the front of the power supply as well as a DC OK floating signal contact make monitoring input and output power simple and trouble-free. These local and remote signals indicate if either AC or DC power is lost.

Choose your connection style

Three connection options are available. The connections are coded to ensure proper connection.

  • M12 connection – Single phase, 24Vdc, 10A
  • 7/8” connection – single phase, 24Vdc, 8A
  • IPD connection – single phase, 24Vdc, 10A
Choose your connection style

Ideal industries and applications

The TRIO IP67 power supplies are ideal for industries that are quickly adopting the concept of decentralizing essential industrial equipment and seeking the benefits of shifting electronic components and devices from the traditional cabinet into the field.

  • Material handling
  • E-commerce
  • Conveyors, sorting, packaging, vision systems
  • Intralogistics
  • Automotive
  • Datacenters
  • Building automation
  • Lighting controls
  • Machine building
  • Transportation