HEAVYPORT programming ports

A new standard in safety and convienience
HEAVYPORT programming ports

The use of HEAVYPORT, also referred to as a programming port, allows software modifications to be made without opening the control panel door. The protected port eliminates downtime resulting from opening any enclosure and reduces risk from exposure to environmental conditions.

Why use HEAVYPORT?

  • Provides an access point for software modifications without the need to open the control cabinet door.
  • Eliminates downtime resulting from the extra safety procedures that would be required to open the enclosure.
  • Reduces the risk of damage that could occur to the internal components of the enclosure by minimizing the exposure to environmental conditions.
  • Eliminates risk of arc flash and additional safety concerns that would be associated with opening a panel door in a harsh environment.
  • Safely provides power to laptop during long updates.
  • Custom configurations are available through the Phoenix Contact Solution Center.
Heavyport programming ports

Standard HEAVYPORT offering

Programming ports are configured to include only the components your system requires for updates.

HEAVYPORT assembly

Not finding the configuration you need?

With thousands of possibilities, we may not have the exact configuration your application requires. If you cannot find the configuration you are looking for under our standard product offering section, then simply tell us what you need! Design any configuration for a minimum order quantity of 50 pieces.