Das Original - Since 2009
Push-in, the connection technology of the future: the result of many years of experience in development, and Phoenix Contact expertise. Benefit from the advantages of easy, tool-free wiring with our wide range of Push-in products, from the field to the controller. Push-in – the original from Phoenix Contact.
Your advantages:
- Many years of experience in Push-in Connection Technology and over 1.5 billion wired contacts stand for maximum quality and reliability
- The comprehensive product range enables entire applications to be wired
- Automated wiring: made possible by Push-in Connection Technology
Push-in Connection Technology – consistent from the field to the controller The comprehensive Push-in product range from Phoenix Contact enables you to wire your entire application quickly and easily.
Push-in Connection Technology – easy to use, high-performance connection
Push-in Connection Technology – quick and easy tool-free wiring
Push-in technology enables quick and easy wiring, thanks to easy insertion. Even small conductors from 0.25 mm² can be connected reliably without using tools. Simply press the push button to release the conductor.
Push-in is the only right direct connection technology for current and future applications.
Push-in – the original from Phoenix Contact.
Automated wiring made possible by Push-in Connection Technology Focus on the process – Phoenix Contact offers solutions to optimize control cabinet manufacturing.
M12 connectors
M12 connectors with Push-in Connection Technology provide a quick, reliable connection for many applications. Ferruled and solid wires can be terminated using the push-in principle, and the easy-to-open lever allows flexible, stranded wires to be connected. No tools are needed.
Ice cube relays
RIFLINE Complete is an innovative line of industrial general-purpose ice cube relays for the 21st Century. RIFLINE Complete offers screw and PT push-in terminations, easy marking, and our FBS terminal block bridging. The relays are available in multiple form-factors and contact arrangements as fully-assembled relays or individual components.
Power supplies
The QUINT POWER AC/DC power supply family now includes low-wattage options ranging from 30 W – 100 W. These low-wattage power supplies offer advanced functionality and capabilities such as a powerful dynamic boost and preventative function monitoring. These premier QUINT power supplies are available in both push-in and screw connection technology.
Heavy duty connectors
The need for Push-in Connection Technology in power and signal connections to feed from a control cabinet to field devices is easily achieved within the HEAVYCON line of heavy-duty rectangular connectors. Whether you are incorporating modular inserts or simply using fixed-length inserts, both Push-in and Twin-Push-in terminations are available. Push-in is a great way to make short work of wiring your connector. Twin-Push-in is perfect for distributing power or signals, or for marshalling lines directly on the connector instead of the rail.
Slimline relays
The original slimline relay is perfect for a variety of switching tasks between the field and the controller. At just 6.2 mm wide, isolation, amplification, and conversion of signals can be handled reliably in a compact form-factor using the PLC Relay system. PLC Relay includes over 700 options and a full line of accessories that streamline installation and operation.
Electronic circuit breakers
Phoenix Contact’s PTCB series provides high versatility for customers with its numerous bridging configurations. Available in fixed and configurable current settings, these products provide flexibility for any application.
Signal conditioners
The MINI PRO from Phoenix Contact is the latest generation of highly compact 6 mm signal conditioners. It’s also the first 6 mm format signal conditioner with a pluggable housing. Easily visible and accessible termination points with current measurement during operation make your work even easier. The product family includes fixed signal versions as well as universal, freely programmable modules that are designed to isolate, amplify, filter, and convert a variety of analog signal types. The products feature excellent signal quality with safe electrical isolation.
DIN rail terminal blocks
Push-in Connection Technology terminal blocks allow for the direct insertion of solid or ferruled wires without the need for tools. Stranded wires connect with the simple push of a button. Have confidence in your connection with five times the IEC pull-out force rating, while saving time with 50% reduced push-in force.