Compact box PCs

The VL3 UPC is a family of palm-sized industrial box PCs with 6th-generation embedded Intel® Atom® processors (former: Elkhart Lake) and industry-leading connectivity options ideal for IIoT applications like edge computing or decentralized data collection and processing.

The box PCs are configurable to match the requirements of each application, with processors, RAM, and onboard system storage and expansion options that offer industry-leading connectivity in this product class. The VL3 UPC can be configured to include two COM ports and WLAN without impacting the 100 x 50 x 100 mm system size. Customers can also opt for additional Ethernet ports or a 4G/LTE modem. All VL3 systems are designed for 24/7 operation in demanding industrial environments.

Your advantages

  • Modern hardware platform with scalable performance, memory, and storage
  • Long-term availability with Elkhart Lake processors
  • Best-in-class connectivity options enable communication with a multitude of networks and peripherals simultaneously
  • Compact form factor for installations in small enclosures

Main features

  • Latest-generation Intel® Atom® processors, designed for IoT applications
  • Industry-leading connectivity in product class
  • Compact system design at 100 x 100 x 50 mm (base system) or 100 x 100 x 81 mm (with expansion module)
  • Robust fanless embedded system design provides the highest availability in demanding applications
  • Windows 10 IoT Enterprise and Linux support; Windows 11 ready
3D view

VL3 UPC product visualization

View our photorealistic VL3 UPC products with full interactive 360°-control. For a more immersive experience, including viewing the product in your space, use the Enhanced 3D View link below.

Compact panel PCs

The VL3 PPCS compact panel PCs use the same energy-efficient and long-term available Intel® Atom® x6000 processors as the VL3 UPC products above. The energy-saving design, system performance, and connectivity options make these panels ideal for power HMIs, building automation panels, or as edge computers with integrated displays. The VL3 PPCS is the perfect bridge between HMIs and industrial panel computers, with the same mechanical characteristics and appearance as the TP 6000 and WP 6000 HMIs from Phoenix Contact.

The VL3 PPCS features a fanless design, onboard NVMe SSD mass storage, and a rugged metal housing. It is designed for 24/7 operation in demanding industrial environments. The systems can be configured to include additional M.2 SSD storage and interfaces like WLAN or LTE, to mention just a few.

Your advantages

  • Compact all-metal design with IP66 protection
  • Efficient performance with Intel® Atom® x6000 processors and DDR4 RAM
  • High reliability with passive cooling and solid-state mass storage media
  • Flexible mounting options in panel mount and VESA

Main features

  • 10.1" and 12.2" screen options
  • 10 pt. PCAP multi-touch
  • Onboard NVMe SSD mass storage and M.2 SSD storage expansion options
  • Interface-rich with industry-leading I/O expansion options in product class
  • Windows 10 IoT Enterprise and Linux support; Windows 11 ready
3D view

VL3 PPCS product visualization

View our photorealistic VL3 PPCS products with full interactive 360°-control. For a more immersive experience, including viewing the product in your space, use the Enhanced 3D View link below.