Get it done with one

Transmit all three functions safely using only one hybrid connector. Download our brochures to learn more.
Get it done with one

Simplify your interconnect scheme with hybrid circular connectors from Phoenix Contact.

Hybrid connectors consolidate your design process—whether it’s the controller or the device—by allowing you to use a single, a pre-made, or a field-applied connector.

Two or three connectors would be needed to perform the same functions with any other connector system. By designing with reliable hybrid connectors, you eliminate the points of failure common with using multiple connectors.

M12 hybrid circular connectors

M12 hybrid circular connectors

  • 8 pins:
    • 4 pins for CAT5 transmission
    • 4 pins at 6 A each for power distribution
  • IP67 rating
  • Y-coding guarantees against mismating with other industry standard M12 connectors
  • PCB-mount options in SMT, THR, and wave solder
M23 hybrid circular connectors

M23 hybrid circular connectors

  • 13 pins:
    • 4 pins for CAT5 transmission (or opt for 4 signal pins)
    • 4 pins at 8 A each for signal transmission
    • 4 pins at 30 A
    • 1 pin dedicated for ground
  • IP65/67 rated for protection from dust and temporary water submersion
  • Field connector or overmolded assemblies
  • Straight and right-angle, panel-mount options
M40 hybrid circular connectors

M40 hybrid circular connectors

  • 13 pins:
    • 4 pins for CAT5 transmission (or opt for 4 signal pins)
    • 4 pins at 8 A each for signal transmission
    • 4 pins at 70 A
    • 1 pin dedicated for ground
  • IP68/69K protection rating
  • Field connector or overmolded assemblies
  • Straight and right-angle, panel-mount options
  • Separate AC and DC coding
M23 / M40 hybrid connectors: efficient connection of your electrical devices
M23 / M40 hybrid connectors: efficient connection of your electrical devices YouTube

Transmit signals, data, and power using just one circular connector. By designing with reliable hybrid connectors, you eliminate the points of failure common with using multiple connectors. Simplify your interconnect scheme with Hybrid connectors from Phoenix Contact.