Axioline F I/O system visualization
View our Axioline F I/O system products with full interactive 360°-control. For a more immersive experience, including viewing the product in your space, use the Enhanced 3D View link below.
View our Axioline F I/O system products with full interactive 360°-control. For a more immersive experience, including viewing the product in your space, use the Enhanced 3D View link below.
Axioline Smart Elements benefits
| Feature | Advantage | Benefit | |
|---|---|---|---|
| 1 | Freely pluggable | No plugging rules for the Axioline Smart Elements | Enables tailored I/O configurations on one Axioline F backplane module |
| 2 | 2 different I/O functions freely selectable over a width of 15 mm (mixed modularity) | Enables a flexible and needs-based I/O concept | High degree of flexibility with a reduced variety of products |
| 3 | Very compact I/O solution | If the Axioline Smart Elements are plugged in vertically over two rows on one backplane module, you | Less space needed on the DIN rail enables compact control cabinet solutions |
| 4 | Reduced supply-side wiring effort | Realize the logic & sensor supply for up to 6 Axioline Smart Elements via the backplane feed-in | Reduction of the installation times (connection times) |
| 5 | Compatible with all Axiocontrol, Axioline F bus couplers, and I/O modules | Increased modularity with extended PLC and I/O portfolio | Devices of the Axioline F and Axiocontrol range extend the capabilities of Axioline Smart Elements |
| 6 | Realization of alternative I/O configurations in the I/O station without changing the overall width | Slot cover elements can be used to reserve a slot for an alternative or future I/O configuration | Easy extension of the I/O station functions without changing the space requirement |
The pluggable Axioline Smart Elements are system-free modules without bus communication. The individual element only supports the I/O function. Only in combination with a backplane, which functions similarly to an adapter, bus communication for the respective I/O system is realized. The Axioline Smart Elements are therefore universal and flexible in use.
The Axioline Smart Elements portfolio
The portfolio features the widest range of functions from IO-Link master, digital and analog inputs and outputs, right through to safety modules and other function modules.
With the low level of configuration effort needed for commissioning and in the event of replacement, the Axioline Smart Elements are less prone to errors. The time needed for commissioning is thus reduced.
The large conductor cross section of 1.5 mm² with ferrule and plastic collar for I/O signals ensures low voltage drops, even over longer conductor lengths.
PLCnext Engineer enables PLC programming like never before. Users are no longer confined to a single development environment; they can utilize popular programming environments such as Microsoft Visual Studio, Eclipse, MATLAB Simulink, and more, together with PLCnext Engineer to have real-time control with advanced computation.
PLCnext Engineer also offers modern visualization using HTML5 and Adaptive Response. For simple machines or dedicated applications, the integrated visualization tools of PLCnext Engineer make it quick and easy to visualize the application on any modern device including IPCs and HMIs, smartphones, tablets, and laptops.
Within an Axioline F station, you can combine classic Axioline F modules with Axioline F backplanes including the Axioline Smart Elements in any way. You can therefore operate Axioline Smart Elements on already existing Axioline F bus couplers or Axiocontrol controllers, e.g., PLCnext Control devices or classic PLCs.
The specially developed Axioline F backplanes feature four and six Smart Elements slots. With this flexibility, you can plug the Axioline Smart Elements into any position in the Axioline F backplane. The two-row design of the backplane enables an enormous reduction in the overall width of the I/O station.