All around protected panels
Our hygienic designed panels can be used on machines that have stringent requirements for cleanliness.
All around protected panels
All-In-One panels are ideal for the direct installation of an operator station on the machine without the need for a cabinet enclosure. That saves precious plant floor space. The operator station without a cabinet enhances the look of the machine and weighs less than a traditional operator station design with a standard panel PC in an enclosure. This also allows the use of leaner swing arm systems. The rugged designed All-In-One panel PCs are configurable systems for various mounting types.
There are two product families of All-In-One standalone IP6x protected panels available to meet your application needs and to fit your budget.
BL2 PPC AIO65
BL2 PPC AIO65 is a family of configurable, all-around IP65 protected industrial PCs. Various performance classes, display choices and mounting options, combined with matching expansion options like the push-button box and stack light make AIO65 a modular system and offers great flexibility – directly on the machine.
- All-around IP65 protection
- Attractive industrial design
- Scalable processor performance
- Easy installation and maintenance
- Expansion accessories for stack light and push button integration
All-around IP69k protected panels
Hygienic designed panels from Phoenix Contact are protected on all sides
in a stainless-steel enclosure with a surface structure and shape that protect against contaminant build-up. These powerful and reliable panels are optimized for use for use on machines in the hygienic-restricted areas of the pharma, food, beverage, and chemical industries. The IP69k monitors allow connecting to any PC. This minimizes the total installed cost since while offering the highest protection against pollution and corrosion.
- All-around IP69k ingress protection
- Rugged construction with a Stainless Steel back housing
- Hygienic design
- Easy installation with VESA, pole mount and swing arm support