ESSENTIAL POWER

Power supplies for basic applications
A lineup of dark-grey power supplies, with a large empty white warehouse in the background

Second-generation ESSENTIAL power supplies are the ideal choice for systems that require reliable power with basic functionality.

A product photo of an ESSENTIAL power supply unit against a white background

ESSENTIAL power supplies meet baseline industry standards with additional features such as SEMI F47 immunity to voltage dips, or the 61588-2-16 transformer standard. In addition, there is an international approval package, a wide temperature range, and a flexible wide-range input.

General applications that will benefit from using these supplies can be found mainly within the machine building industry, such as in vending equipment. The devices can also be used for power supply in solar cell production or the packaging industry, just to name a few. ESSENTIAL POWER second-generation power supplies are a reliable solution with a focus on basic functionality.

Your advantages:

  • International approval package with wide-range input for worldwide use

  • Wide temperature range from -20°C to 70°C with integrated temperature monitoring ensures reliable power supply in unfavorable conditions

  • All single-phase devices have immunity to voltage dips at the output with the SEMI-F47 standard

  • Full data transparency with datasheets

  • Experienced technical support team

  • Attractive price and fast delivery due to high availability

An Essential Edition power supply with zig-zag lines depicting vibration, against a blue gradient background

Vibration and shock resistance

The robust design of the mechanical and electrical components of the ESSENTIAL power supplies tolerates sustained vibrations of up to 2.3g in resonance and shocks of up to 15g for 15 minutes.

An Essential Edition power supply, surrounded by an icon of a shield, against a blue gradient background

Self-protecting

Internal protective circuits activate in the event of an overvoltage, overcurrent, or excessively high temperature, so the device ultimately protects itself from damage.

An Essential Edition power supply, with wiggly orange arrows emerging from the top pointing away and curved blue arrows on the bottom pointing towards the product, against a blue gradient background

Fanless convection cooling imgae

ESSENTIAL power supplies feature a fanless convection cooling system, which provides greater availability for your application.