RAD-ISM-900-XD-BUS
-
Wireless module
2885605
Transceiver (transmitter and receiver) for expanding multipoint to point connections for 900 MHz bidirectional wireless transmission system (American version)
Product details
| Product type | Wireless module |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 9 V DC ... 30 V DC |
| Typical current consumption | 75 mA |
| Max. current consumption | 200 mA |
| Digital | |
| Input voltage range | 5 V AC/DC ... 30 V AC/DC |
| Switching threshold "0" signal, voltage | max. 1.5 V DC |
| Switching threshold "1" signal voltage | min. 5 V DC |
| Analog | |
| Description of the input | Current input (analog input) |
| Current input signal | 4 mA ... 20 mA |
| Input resistance current input | < 170 Ω |
| Analog | |
| Description of the input | Voltage input (digital input) |
| Digital | |
| Output name | 2x relay output + 1 x RF link |
| Number of outputs | 3 |
| Contact switching type | 3 floating N/O contacts |
| Contact material | Ag, gold-plated |
| Maximum switching voltage | 30 V DC |
| 250 V AC | |
| Limiting continuous current | 2 A |
| Analog | |
| Output name | Current output |
| Number of outputs | 1 |
| Load/output load current output | 700 Ω (at UB = 24 V, RB = [UB-10 V] / 20 mA) |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Cross section AWG | 24 ... 14 |
| Screw thread | M3 |
| Wireless | |
| Direction | Bi-directional |
| Frequency | 900 MHz |
| Frequency range | 902 MHz ... 928 MHz |
| Number of channel groups | 4 |
| Number of channels per group | 63 |
| Transmission power | 1 W |
| Wireless | |
| Frequency band | 900 MHz |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color | green |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| -40 °F ... 158 °F | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Conformity/Approvals | |
| Conformance | FCC Directive, Part 15.247 |
| ISC Directive RSS 210 | |
| UL, USA / Canada | UL applied for |
| Electromagnetic compatibility | FCC Part 15.247 / ISC RSS 210 |
| Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
| Mounting position | any |
| Item number | 2885605 |
| Packing unit | 1 pc |
| Sales key | DN26 |
| Product key | DNC651 |
| GTIN | 4046356149488 |
| Weight per piece (including packing) | 444.44 g |
| Weight per piece (excluding packing) | 444.44 g |
| Customs tariff number | 85176200 |
| Country of origin | CA |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RAD-OUT-4A-I - Extension module 2867128
-
RAD-IN-8D - Extension module 2867144
-
RAD-OUT-8D-REL - Extension module 2867157
-
RAD-IN+OUT-2D-1A-I - Extension module 2867322
-
RAD-IN-2D-CNT - Extension module 2885223
-
RAD-OUT-2D-CNT - Extension module 2885236
-
RAD-ISM-900-ANT-OMNI-5 - Antenna 2867199
-
RAD-ISM-900-ANT-OMNI-FG-3-N - Antenna 2867791
-
RAD-ISM-900-ANT-YAGI-3-N - Antenna 2867801
-
RAD-ISM-900-ANT-YAGI-6.5-N - Antenna 2867814
-
RAD-ISM-900-ANT-YAGI-6.5-25-AS - Antenna 2867827
-
RAD-ISM-900-ANT-YAGI-6.5-50-AS - Antenna 2867830
-
RAD-ISM-900-ANT-OMNI-0-6 - Antenna 2867160
-
RAD-CAB-RG58-10 - Antenna cable 2867364
-
RAD-CAB-RG58-20 - Antenna cable 2867212
-
RAD-CAB-RG213-25 - Antenna cable 2867597
-
RAD-CAB-RG213-40 - Coaxial cable 2867377
-
RAD-CAB-RG213-50 - Coaxial cable 2867225
-
RAD-CAB-PFP400-60 - Coaxial cable 2867380
-
RAD-CAB-PFP400-80 - Coaxial cable 2867393
-
RAD-CAB-PFP400-100 - Antenna cable 2867238
-
RAD-CAB-LMR600-125 - Antenna cable 2885210
-
RAD-CAB-PFP600-150 - Antenna cable 2885184
-
RAD-CAB-PFP900-200 - Antenna cable 2885197
-
RAD-CON-MCX-N-SB - Antenna cable 2867717
-
RAD-CON-SMA-N-SS - Antenna cable 2867403
-
RAD-CON-MCX-MCX-SS - Antenna cable 2867607
-
RAD-CON-MCX90-N-SS - Antenna cable 2885207
-
RAD-ISM-900-ANT-4 - Antenna splitter 2867050
Your advantages
Frequency hopping spread spectrum
The integrated bus foot enables connection to additional I/O modules
The system comprises one master and up to eight slave stations
Operates in the license-free 902 MHz ... 928 MHz ISM band
Additional transceivers can be added to configure point-to-multipoint or repeater systems
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057