Recently searched
Login
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Custom assemblies
Cross Reference Search
Automate
Automation software
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal lights
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Building automation
Data Centers
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet manufacturing
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact USA
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Find My Local Sales Team
Case studies
White papers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Install and Operate
Services for marking solutions
Product Help
Limited Lifetime Warranty
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
QUINT-DC-UPS/24DC/40/SO1 - Uninterruptible power supply
QUINT-DC-UPS/24DC/40/SO1
-
Uninterruptible power supply
2938264
Product details
Expand all
Collapse all
Technical data
Input data
DC operation
Input voltage
24 V DC
Input voltage range
18 V DC ... 30 V DC
Wide-range input
no
Input voltage range DC
22.5 V DC ... 30 V DC
Voltage type of supply voltage
DC
Output data
Nominal output voltage
24 V DC (Normal operation: U
in
- 0.5 V DC, buffer mode: 27.9 to 19.2 V DC)
Nominal output current (I
N
)
40 A
Energy storage
Nominal capacity range
3.4 Ah ... 12 Ah
Connection data
Output
Connection method
Screw connection
Product properties
Product type
DC UPS
Dimensions
Width
66 mm
Height
130 mm
Depth
125 mm
Alternative assembly
Width
122 mm
Height
130 mm
Depth
69 mm
Mounting
Mounting type
DIN rail mounting
Material specifications
Housing material
Metal
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP20
Commercial data
Item number
2938264
Packing unit
1 pc
Note
Made to order (non-returnable)
Sales key
CM20
Product key
CMUP4Y
GTIN
4046356131193
Weight per piece (including packing)
1,025.01 g
Weight per piece (excluding packing)
991.9 g
Customs tariff number
85371091
Country of origin
CN
Product Help