TMC 3 M1 122 20,0A
-
Thermal-magnetic device circuit breaker
0915443
Thermal-magnetic circuit breaker, 3-pos., normal blow, 1 N/O contact and 2 N/C contacts, with universal foot for mounting on NS 32 or NS 35
Product details
| Product family | TMC |
| Type | DIN rail module, one-piece |
| Number of positions | 3 |
| Number of connections | 4 |
| Number of rows | 2 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Fuse type | Automatic device |
| Rated surge voltage | 4 kV |
| General | |
| Fuse | M1 (normal blow) |
| Contact switching type | 1 N/O contact |
| 2 N/C contacts | |
| Main contact | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.6 ... 0.8 Nm |
| Stripping length | 12 mm |
| Internal cylindrical gage | A3 |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Cross section AWG | 24 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 4 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| 2 conductors with same cross section, solid | 0.2 mm² ... 0.75 mm² |
| 2 conductors with same cross section, flexible | 0.2 mm² ... 0.75 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
| Nominal current | 20 A |
| Nominal voltage | 250 V AC |
| 65 V DC | |
| Auxiliary contact | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.6 ... 0.8 Nm |
| Stripping length | 12 mm |
| Internal cylindrical gage | A1 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Cross section AWG | 24 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² |
| 2 conductors with same cross section, solid | 0.2 m² ... 0.75 m² |
| 2 conductors with same cross section, flexible | 0.2 m² ... 0.75 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 0.75 mm² |
| Nominal current | 20 A |
| Nominal voltage | 250 V AC |
| 65 V DC | |
| Width | 37.5 mm |
| Height | 83.5 mm |
| Height NS 35/15 | 103.5 mm |
| Height NS 35/7,5 | 96 mm |
| Height NS 32 | 100.5 mm |
| Depth | 96 mm |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA-F |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -30 °C ... 60 °C |
| Mounting type | DIN rail: 35 mm |
| Item number | 0915443 |
| Packing unit | 2 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL04 |
| Product key | CLA121 |
| GTIN | 4046356338752 |
| Weight per piece (including packing) | 77.77 g |
| Weight per piece (excluding packing) | 77.77 g |
| Customs tariff number | 85362010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27140401 |
| ECLASS-15.0 | 27140401 |
ETIM
| ETIM 9.0 | EC003538 |
UNSPSC
| UNSPSC 21.0 | 39121410 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| EF3.1 Climate Change | |
| CO2e kg | 14.339 kg CO2e |
Compatible products
-
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 32 CU/120QMM UNPERF 2000MM - DIN rail, unperforated 1201280
-
NS 32 AL UNPERF 2000MM - DIN rail, unperforated 1201028
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 32 CU/35QMM UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201358
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
E/UK 1 - End bracket 1201413
-
SZS 0,6X3,5 - Screwdriver 1205053
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057