PPC 6/10 - COMBI coupling
3000702

cross section
connection method
Flow Pictogram
voltage Pictogram

COMBI coupling, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 2, number of positions: 10, connection method: Push-in connection, Rated cross section: 6 mm2, 1 level, cross section: 0.5 mm2 - 10 mm2, color: gray

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

The Push-in technology COMBI couplings for self-assembly provide solutions that users can implement themselves
For secure and space-saving accommodation of plug-in contacts in cable ducts and distributor shafts
Tested for railway applications