E PX A 250X400X161 - Empty enclosure
0899319

Empty enclosure, material: Glass-fiber-reinforced polyester with added graphite, black, 250 mm x 400 mm x 161 mm, type of locking: Screw-on cover


Product Details




General Prepared for direct installation of a DIN rail

Type Ex empty enclosure with cover
Product type Terminal box
Insulation characteristics
Protection class II

Dimensional drawing
Width 250 mm
Height 400 mm
Depth 161 mm
Clearance width, maximum DIN rail length 381 mm
max. assembly length 362 mm

Color black
Material Glass-fiber-reinforced polyester with added graphite
Flammability rating according to UL 94 V0
Seal material Silicon
Components halogen-free

General
Type of locking (GRP) Screw-on cover Plus/minus screw

Ambient conditions
Ambient temperature (operation) -55 °C ... 127 °C

Assembly instructions External fixing clips available as an option
Integrated blind hole
Direct DIN rail mounting yes
Useable DIN rail type NS 35

Item number 0899319
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key 00
Product Key BH9142
Catalog Page Page 638 (C-3-2019)
GTIN 4055626275888
Weight per Piece (including packing) 4,255 g
Weight per Piece (excluding packing) 99.99 g
Customs tariff number 85389099
Country of origin IN


ECLASS

ECLASS-9.0 27180190
ECLASS-10.0.1 27180101
ECLASS-11.0 27180101

ETIM

ETIM 8.0 EC000261

UNSPSC

UNSPSC 21.0 31261500

IECEx

Approval ID: IECEx PTB 11.0060U

ATEX

Approval ID: PTB 11 ATEX 1020U

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products