E PE A 120X122X91 - Empty enclosure
0899348

Empty enclosure, material: Polyester fiberglass reinforced, squirrell grey RAL 7000, 120 mm x 122 mm x 91 mm, type of locking: Screw-on cover


Product Details




General Prepared for direct installation of a DIN rail

Type Empty enclosure with cover
Product type Terminal box
Insulation characteristics
Protection class II

Dimensional drawing
Width 120 mm
Height 122 mm
Depth 91 mm
Clearance width, maximum DIN rail length 107 mm
max. assembly length 85 mm

Color squirrell grey RAL 7000
Material Polyester fiberglass reinforced
Flammability rating according to UL 94 V0
Seal material Chloroprene
Components halogen-free

General
Type of locking (GRP) Screw-on cover Plus/minus screw

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C

Assembly instructions Integrated blind hole
External fixing clips available as an option
Direct DIN rail mounting yes
Useable DIN rail type NS 35

Item number 0899348
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B29
Product Key BH9141
Catalog Page Page 644 (C-3-2019)
GTIN 4055626276175
Weight per Piece (including packing) 756 g
Weight per Piece (excluding packing) 756 g
Customs tariff number 85389099
Country of origin IN


ECLASS

ECLASS-9.0 27180190
ECLASS-10.0.1 27180101
ECLASS-11.0 27180101

ETIM

ETIM 8.0 EC000261

UNSPSC

UNSPSC 21.0 31261500

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products