C PX A 200X300X168 - Empty enclosure
0899332

Empty enclosure, material: Glass-fiber-reinforced polyester with added graphite, black, 300 mm x 200 mm x 171 mm, type of locking: Door, scope of supply - ATD: Door hinge with 8 mm square lock, Door hinge with 8 mm square lock


Product Details




General Mounting plate required

Type Ex empty enclosure with door
Product type Terminal box
Scope of delivery Door hinge with 8 mm square lock
Insulation characteristics
Protection class II

Dimensional drawing
Width 300 mm
Height 200 mm
Depth 171 mm
Clearance width, maximum DIN rail length 251 mm
max. assembly length 231 mm

Color black
Material Glass-fiber-reinforced polyester with added graphite
Flammability rating according to UL 94 V0
Seal material Silicon
Components halogen-free

General
Type of locking (GRP) Door Square lock

Ambient conditions
Ambient temperature (operation) -55 °C ... 127 °C

Assembly instructions External fixing clips
External fixing clip not supplied as standard
Direct DIN rail mounting No
Useable DIN rail type NS 35

Item number 0899332
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key 00
Product Key BH9142
Catalog Page Page 636 (C-3-2019)
GTIN 4055626276014
Weight per Piece (including packing) 2,448 g
Weight per Piece (excluding packing) 99.99 g
Customs tariff number 85389099
Country of origin HU


ECLASS

ECLASS-9.0 27180190
ECLASS-10.0.1 27180101
ECLASS-11.0 27180101

ETIM

ETIM 8.0 EC000261

UNSPSC

UNSPSC 21.0 31261500

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products