CN-LAMBDA/4-0.47-BB
-
Surge protection device
2800021
Attachment plug with Lambda/4 technology as surge protection for coaxial signal interfaces. Connection: N connectors socket-socket
Product details
Product type | Surge protection for transceiver systems |
IEC test classification | C2 |
C3 | |
D1 | |
VDE requirement class | C2 |
C3 | |
D1 | |
Type | Intermediate plug |
Number of positions | 1 |
Surge protection fault message | none |
Connection method | N Connector |
Tightening torque | 1.4 Nm ... 1.7 Nm (N coupling nut) |
Width | 32 mm |
Height | 32 mm |
Depth | 83 mm |
Color | nickel color |
Seal material | Silicon |
Housing material | Brass (CuZn) |
Housing surface material | Guard plate (TM) |
Inner conductor material | BeCu |
Inner conductor surface material | Gold |
Insulation body material | PTFE |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Shield/Earth Ground |
Rated current | 5 A (25 °C) |
Nominal discharge current In (8/20) µs (line-ground) | 20 kA |
Nominal discharge current In (8/20) µs (line-shield) | 20 kA |
Pulse discharge current Iimp (10/350) µs | ≤ 15 kA |
Total discharge current ITotal (8/20) µs | 30 kA |
Total discharge current ITotal (10/350) µs | 15 kA |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 30 kA |
Max. discharge current Imax (8/20) µs maximum (line-shield) | 30 kA |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 55 V (6 kV / 3 kA) |
Output voltage limitation at 1 kV/µs (line-shield) spike | ≤ 55 V (6 kV / 3 kA) |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 55 V (6 kV / 3 kA) |
Output voltage limitation at 1 kV/µs (line-shield) static | ≤ 55 V (6 kV / 3 kA) |
Voltage protection level Up (line-earth) | ≤ 95 V (C2 - 10 kV / 5 kA) |
Voltage protection level Up (line-shield) | ≤ 95 V (C2 - 10 kV / 5 kA) |
Input attenuation aE, asym. | typ. 0.05 dB (≤ 0.10 dB) |
Frequency range | 380 MHz ... 470 MHz |
Voltage standing wave ratio VSWR in a 50 Ω system | typ. 1.05 (≤ 1,15) |
Permissible HF power Pmax at VSWR = xx (50 ohm system) | ≤ 800 W |
≤ 4 kW (peak) | |
Surge protection fault message | none |
Impulse durability (line-earth) | C2 - 10 kV / 5 kA |
D1 - 2.5 kA | |
Impulse durability (line-shield) | C2 - 10 kV/5 kA |
D1 - 2.5 kA |
Ambient conditions | |
Degree of protection | IP68 |
Ambient temperature (operation) | -40 °C ... 90 °C |
VDE requirement class | C2 |
C3 | |
D1 | |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
IEC 61643-21 | |
Standards/specifications | IEC 61643-21 |
Note | 2005 |
Mounting type | Connection-specific intermediate plugging |
Item number | 2800021 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL26 |
Product key | CL3312 |
GTIN | 4046356367943 |
Weight per piece (including packing) | 193.8 g |
Weight per piece (excluding packing) | 187.7 g |
Customs tariff number | 85363010 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27171504 |
ECLASS-15.0 | 27171504 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 21.375 kg CO2e |
Compatible products
Your advantages
Easy installation with system-compliant connection
Use under extreme ambient conditions with robust design
Service-friendly with maintenance-free protective circuit
Exceptional protective properties with Lambda/4 technology
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057