Surge protection device - TTC-6-MOV-D-120AC-UT-I
1109673

Medium surge protection with integrated status indicator for a 2-wire floating signal circuit.


Product Details




IEC test classification C1
C2
C3
Type DIN rail module, one-piece 
Product type Surge protection for MCR technology
Wire pairs per module 1
Insulation characteristics
Overvoltage category III
Pollution degree 2

Connection method Screw connection
Screw thread M3
Tightening torque 0.5 Nm ... 0.6 Nm
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section solid 0.2 mm² ... 4 mm²
Conductor cross section AWG 24 ... 12

Dimensional drawing
Width 6.2 mm
Height 92 mm
Depth 69.5 mm (incl. DIN rail 7.5 mm)

Color traffic grey A RAL 7042
Flammability rating according to UL 94 V-0
Insulating material PBT
Housing material PBT

Mechanical data
Open side panel Yes

Direction of action Line-Line
Maximum continuous voltage UC 150 V DC
150 V AC
Rated current 10 A (60 °C)
Operating effective current IC at UC ≤ 100 µA
Residual current IPE ≤ 100 µA
Nominal discharge current In (8/20) µs (line-line) 2.5 kA
Voltage protection level Up (line-line) ≤ 200 V (C1 - 800 A)
≤ 500 V (C2 - 5 kV)
≤ 380 V (C3 - 25 A)
≤ 380 V (C3 - 35 A)
Response time tA (line-line) ≤ 25 ns
Input attenuation aE, sym. typ. 0.3 dB (≤ 300 kHz / 150 Ω)
Cut-off frequency fg (3 dB), sym. in 150 Ω system typ. 1 MHz
Capacity (Core-Core) 5 nF
Resistance per path ≤ 100 mΩ
Surge protection fault message optical
Impulse durability (line-line) C1 - 800 A
C2 - 2,5 kA
C3 - 35 A

Ambient conditions
Degree of protection IP20 (with end cover)
Ambient temperature (operation) -40 °C ... 85 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C
Altitude ≤ 2000 m (amsl (above mean sea level))
Permissible humidity (operation) 5 % ... 95 %

Standards/specifications IEC 61643-21
Standards/specifications EN 61643-21

Mounting type DIN rail: 35 mm

Item number 1109673
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key C07
Product Key CL2264
GTIN 4063151022372
Weight per Piece (including packing) 28.4 g
Weight per Piece (excluding packing) 23.648 g
Customs tariff number 85363010
Country of origin DE


ECLASS

ECLASS-9.0 27130807
ECLASS-10.0.1 27130807
ECLASS-11.0 27130807

ETIM

ETIM 8.0 EC000943

UNSPSC

UNSPSC 21.0 39121600

CSA

Approval ID: 70136717

DNV GL

Approval ID: TAE000027G
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

UL Listed

Approval ID: FILE E 138168

CSAus

Approval ID: 70136717

cCSAus


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Space-saving and cost-saving with a narrow overall width of just 6 mm
Continuous monitoring of protective devices, plus mechanical status indicator with optional remote signaling
Finding the right product for all possible requirements in MCR applications is easy, thanks to the complete range of products with customized features