Surge protection device - TTC-6-3-HF-M-12DC-UT-I
2906721

Surge protection with integrated status indicator and knife disconnection for three signal wires with common reference potential. For HF applications and telecommunications interfaces without supply voltage (up to 90 Mbps).


Product Details




IEC test classification C1
C2
C3
D1
Type DIN rail module, one-piece 
Product type Surge protection for information technology
Insulation characteristics
Overvoltage category III
Pollution degree 2

Connection method Screw connection
Screw thread M3
Tightening torque 0.5 Nm ... 0.6 Nm
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section solid 0.2 mm² ... 4 mm²
Conductor cross section AWG 24 ... 12

Dimensional drawing
Width 6.2 mm +0.1 mm
Height 105.8 mm
Depth 83.5 mm (incl. DIN rail 7.5 mm)

Color traffic grey A RAL 7042
Flammability rating according to UL 94 V-0
Insulating material PBT
Housing material PBT

Mechanical data
Open side panel No

Direction of action Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground
Maximum continuous voltage UC 15 V DC
10 V AC
Rated current 600 mA (40 °C)
Operating effective current IC at UC ≤ 100 µA
Residual current IPE ≤ 200 µA
Nominal discharge current In (8/20) µs (line-line) 5 kA
Nominal discharge surge current In (8/20) µs (Core-Earth) 5 kA
Pulse discharge current Iimp (10/350) µs (line-earth) 0.5 kA
Total discharge current Itotal (8/20) µs 10 kA
Voltage protection level Up (line-line) ≤ 145 V (C1 - 1 kV / 500 A)
≤ 120 V (C2 - 10 kV / 5 kA)
≤ 25 V (C3 - 25 A)
≤ 30 V (C3 - 100 A)
Voltage protection level Up (line-earth) ≤ 80 V (C1 - 1 kV / 500 A)
≤ 80 V (C2 - 10 kV / 5 kA)
≤ 25 V (C3 - 25 A)
≤ 30 V (C3 - 100 A)
Voltage protection level Up static (line-line) ≤ 40 V (C1 - 1 kV / 500 A)
≤ 95 V (C2 - 10 kV / 5 kA)
Voltage protection level Up static (line-earth) ≤ 40 V (C1 - 1 kV / 500 A)
≤ 95 V (C2 - 10 kV / 5 kA)
Response time tA (line-line) ≤ 1 ns
Response time tA (line-earth) ≤ 1 ns
Input attenuation aE, sym. typ. 0.3 dB (≤ 8.7 MHz / 150 Ω)
Input attenuation aE, asym. typ. 0.3 dB (≤ 10.5 MHz / 150 Ω)
Cut-off frequency fg (3 dB), sym. in 150 Ω system typ. 60 MHz
Cut-off frequency fg (3 dB), asym. (PE) in 150 Ω system typ. 60 MHz
Capacity (Core-Core) typ. 32 pF
Capacity (Core-Earth) typ. 32 pF
Resistance per path 1.65 Ω ±20 %
Surge protection fault message optical
Max. required back-up fuse 630 mA (FF)
Impulse durability (line-line) C1 - 1 kV / 500 A
C2 - 10 kV / 5 kA
C3 - 100 A
Impulse durability (line-earth) C1 - 1 kV / 500 A
C2 - 10 kV / 5 kA
C3 - 100 A
D1 - 500 A
Pulse reset time (line-line) ≤ 30 ms
Pulse reset time (line-earth) ≤ 30 ms
Additional technical data
Max. total discharge current I total max (8/20) µs 20 kA (1x)

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -40 °C ... 85 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C
Altitude ≤ 4000 m (amsl (above mean sea level))
Permissible humidity (operation) 5 % ... 95 %

Standards/specifications IEC 61643-21
Standards/specifications EN 61643-21

Mounting type DIN rail: TH 35 - 7.5 mm

Item number 2906721
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key C07
Product Key CL2261
Catalog Page Page 170 (C-4-2019)
GTIN 4055626134529
Weight per Piece (including packing) 42.5 g
Weight per Piece (excluding packing) 33.07 g
Customs tariff number 85363010
Country of origin DE


ECLASS

ECLASS-9.0 27130807
ECLASS-10.0.1 27130807
ECLASS-11.0 27130807

ETIM

ETIM 8.0 EC000943

UNSPSC

UNSPSC 21.0 39121600

CSA

Approval ID: 70136717

DNV GL

Approval ID: TAE000027G
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

UL Listed

Approval ID: FILE E 138168

CSAus

Approval ID: 70136717

cCSAus


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Space-saving and cost-saving with a narrow overall width of just 6 mm
Continuous monitoring of protective devices, plus mechanical status indicator with optional remote signaling
Finding the right product for all possible requirements in MCR applications is easy, thanks to the complete range of products with customized features
Signal circuits easily interrupted for maintenance work, thanks to vertical knife disconnection