USB memory stick - VS-04-MS-IP20
1402490

USB memory stick, IP20, USB 2.0, suitable for connection through VS-A-F-IP67 panel mounting frames on VARIOSUB-USB female inserts


Product Details




Product type Storage medium
Number of positions 4

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -15 °C ... 60 °C

Item number 1402490
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key ABNAEZ
Catalog Page Page 205 (C-2-2013)
GTIN 4046356621434
Weight per Piece (including packing) 20.2 g
Weight per Piece (excluding packing) 18.5 g
Customs tariff number 85444290
Country of origin CN


ECLASS

ECLASS-9.0 19159090