DEK-OE- 24DC/ 48DC/100 - Solid-state relay terminal block
2940207

Input solid-state relay terminal block, input: 24 V DC, output: 3 - 48 V DC/100 mA, terminal block width: 6.2 mm


Product Details




Note on application Use of EB 80-DIK... bridges in the DEK terminal blocks: Absorption of humidity from the ambient air as well as an unfavorable tolerance between a larger number of DEK terminal blocks and the EB 80-DIK... bridge may cause (minor) expansion of the DEK housing. When the EB 80-DIK... bridges are used, therefore, it is recommended that these be disconnected after about 10 to 12 DEK terminal blocks and a wire bridge to the next DEK terminal block be inserted in their place.

Product type Solid-state relay module
Product family DEK
Application Output function
Operating mode 100% operating factor
Insulation characteristics
Insulation Basic insulation
Insulation characteristics: Standards/regulations
Insulation Basic insulation
Overvoltage category III
Pollution degree 2

Maximum power dissipation for nominal condition 10 mW
Test voltage (Input/output) 2.5 kV AC (Input/output)

Nominal input voltage UN 24 V DC
Input voltage range in reference to UN 0.8 ... 1.2
Input voltage range 19.2 V DC ... 28.8 V DC
Switching threshold "0" signal in reference to UN ≤ 0.4
Switching threshold "1" signal in reference to UN ≥ 0.8
Typical input current at UN 7 mA
Typical response time 20 µs
Typical turn-off time 200 µs
Operating voltage display Green LED
Protective circuit Reverse polarity protection
Transmission frequency 300 Hz

Contact type 1 N/O contact
Design of digital output electronic
Output voltage range 3 V DC ... 48 V DC
Limiting continuous current 100 mA
Voltage drop at max. limiting continuous current ≤ 0.9 V
Output circuit 2-conductor floating, 3-conductor ground-referenced
Protective circuit Reverse polarity protection; Polarity protection diode
Freewheeling diode; Freewheeling diode
Output resistor approx. 22 kΩ (for 3-conductor operation)

Connection method Screw connection
Stripping length 8 mm
Screw thread M3
Conductor cross section solid 0.2 mm² ... 2.5 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 14
Tightening torque 0.5 Nm

Width 6.2 mm
Height 80 mm
Depth 56 mm

Ambient conditions
Ambient temperature (operation) -20 °C ... 60 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C

Standards/regulations
Standards/regulations IEC 60947-5-1

Mounting type DIN rail mounting
Assembly instructions in rows with zero spacing
Mounting position any

Item number 2940207
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key C05
Product Key CK61D1
Catalog Page Page 442 (C-5-2019)
GTIN 4017918079901
Weight per Piece (including packing) 20.83 g
Weight per Piece (excluding packing) 20.53 g
Customs tariff number 85364190
Country of origin CN


ECLASS

ECLASS-9.0 27371604
ECLASS-10.0.1 27371604
ECLASS-11.0 27371604

ETIM

ETIM 8.0 EC001504

UNSPSC

UNSPSC 21.0 39122300

cUL Recognized

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 - 14

UL Recognized

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 - 14

EAC

Approval ID: RU C-DE.A*30.B.01742

cULus Recognized


REACh SVHC Lead 7439-92-1
Hexahydromethylphthalic anhydride
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products

Your advantages

Actuator version available
EB-DIK insertion bridges
Labeling and mounting with user-friendly modular terminal blocks
Wear-free switching of up to 24 V DC/10 A or 240 V AC/800 mA
Integrated output protective circuit
Integrated input circuit
Electrical isolation between input and output at up to 2.5 kVrms
Status indicator
Zero voltage switch at AC output