EAC-RoHS
Approval ID: RU D-DE.HB49.B.00025VDE Zeichengenehmigung
Approval ID: 40048946Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
250 V | 16 A |
Double socket, with extended touch protection/shutter, LED display, Pin connector pattern type L, connection method: Push-in spring connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: CEI 23-50, Country marking: Italy
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
250 V | 16 A |