EO-K/PT/LED/DUO/GN
-
Double socket
0804124
Double socket, with light indicator, Pin connector pattern type K, connection method: Push-in spring connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: SR 107-2-D1, Country marking: Denmark