VDE Zeichengenehmigung
Approval ID: 40047708| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 250 V | 16 A | |||
Socket, for Switzerland and other countries, Pin connector pattern type J, connection method: Screw connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: SEV 1011, Country marking: Switzerland
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 250 V | 16 A | |||