Rail-mountable utility outlet with integrated surge protection for 120 V AC power.
UL Listed
Approval ID: E238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
125 V | 15 A | 30 - 10 |
Socket, connection method: Screw connection, color: ivory, nom. voltage: 125 V AC, nominal current: 15 A, standards/specifications: UL 508, CSA 22.2
Rail-mountable utility outlet with integrated surge protection for 120 V AC power.
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
125 V | 15 A | 30 - 10 |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
125 V | 15 A | 30 - 10 |