M23-00000009003S-SIG
-
Housing for circular connector
1554106
Coupler connector housing, series: M23 PRO Signal, straight, M23 standard and ONECLICK locking system, shielded: yes, note: can only be used in combination with the contact inserts listed under accessories; for safety notes and installation notes see reference item 1629113 (crimp version) or 1467143 (solder version)
Product details
Order information: | Order contact inserts separately |
Product type | Circular connector housing |
Series | M23 PRO Signal |
Application | Signal |
Shielded | yes |
Pg screw connection | none |
Material Seal | FKM |
Type | straight |
Housing | |
Type | Coupling housing |
Thread type | M23 |
Design | straight |
Type of locking | for standard and ONECLICK fast locking system |
Pg screw connection | none |
Material (Housing) | GD-Zn |
Material (Seal) | FKM |
Degree of protection (plugged in) | IP66/IP68 (2 m / 24 h) |
Seal | |
External cable diameter | 6 mm ... 10 mm |
Seal material | FKM |
Mechanical data | |
Insertion/withdrawal cycles | 100 |
Ambient conditions | |
Degree of protection | IP66/IP68 (2 m / 24 h) |
Ambient temperature (operation) | -40 °C ... 105 °C (see to derating) |
Altitude | 3000 m |
Item number | 1554106 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | ABRABI |
GTIN | 4067923032194 |
Weight per piece (including packing) | 95.231 g |
Weight per piece (excluding packing) | 95.231 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440224 |
ECLASS-15.0 | 27440224 |
ETIM
ETIM 9.0 | EC003556 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
M23-12P1N8A0000 - Contact insert 1554822
-
M23-12S2N8A0000 - Contact insert 1554828
-
M23-12P2N8A0000 - Contact insert 1554824
-
M23-17P1N8A0000 - Contact insert 1554829
-
M23-17S1N8A0000 - Contact insert 1554831
-
RC-06P1N8A0000 - Contact insert 1593412
-
RC-06S1N8A0000 - Contact insert 1594013
-
RC-07P1N8A0000 - Contact insert 1594435
-
RC-07S1N8A0000 - Contact insert 1594731
-
RC-09P1N8A0000 - Contact insert 1595375
-
RC-09S1N8A0000 - Contact insert 1596303
-
M23-1RS1N8A0000 - Contact insert 1662906
-
M23-1RP1N8A0000 - Contact insert 1662908
-
FLANGE-M23PRO-SG - Square mounting flange 1055767
-
PROT-M23PRO-OT-IP20 - Plastic protective cap 1055753
-
PROT-M23PRO-OT-IP67 - Plastic protective cap 1055749
-
M23PRO-VIB-ORING-OR - Sealing ring 1521137
-
M23PRO-VIB-ORING-GN - Sealing ring 1521138
-
RC-06P1N120000X - Contact insert 1240320
-
RC-06S1N120000X - Contact insert 1240393
-
RC-07P1N120000X - Contact insert 1240471
-
RC-07S1N120000X - Contact insert 1240512
-
RC-09P1N120000X - Contact insert 1240549
-
RC-09P2N120000X - Contact insert 1240627
-
RC-09S1N120000X - Contact insert 1240639
-
RC-09S2N120000X - Contact insert 1240713
-
RC-12P1N120000X - Contact insert 1240736
-
RC-12P2N120000X - Contact insert 1240884
-
RC-12S1N120000X - Contact insert 1240950
-
RC-12S2N120000X - Contact insert 1241095
-
RC-17P1N120000X - Contact insert 1241304
-
RC-17P2N120000X - Contact insert 1241388
-
RC-17S1N120000X - Contact insert 1241391
-
RC-17S2N120000X - Contact insert 1241463
-
RC-19P1N120000X - Contact insert 1241466
-
RC-19S1N120000X - Contact insert 1241521
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057