REL-PR3- 24DC/3X21
-
Single relay
2903702
Plug-in high-power relay with power contacts, 3 changeover contacts, coil voltage: 24 V DC
This product needs further products for operation.
Mandatory accessories
Product details
Notes on operation | The outputs are not suitable for switching different outer conductors. |
Notes on operation | Do not use to separate SELV / PELV circuits from other circuits, because safe isolation is not guaranteed. |
Product type | Single relay |
Operating mode | 100% operating factor |
Mechanical service life | approx. 107 cycles |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 3 |
Data management status | |
Date of last data management | 17.01.2025 |
Service life electrical | see diagram |
Maximum power dissipation for nominal condition | 1.34 W |
Test voltage (Winding/contact) | 2.5 kVrms (50 Hz, 1 min., winding/contact) |
Test voltage (Changeover contact/changeover contact) | 2.5 kVrms (50 Hz, 1 min., changeover contact/changeover contact) |
Rated insulation voltage | 250 V AC |
Rated surge voltage | 4 kV |
Coil side | |
Nominal input voltage UN | 24 V DC |
Input voltage range | 20.4 V DC ... 26.4 V DC (see diagram) |
Drive and function | monostable |
Drive (polarity) | non-polarized |
Typical input current at UN | 56 mA |
Input power dissipation for UN | 1.35 W |
Typical response time | 20 ms |
Typical release time | 15 ms |
Coil resistance | 430 Ω ±10 % |
Switching | |
Contact switching type | 3 changeover contacts |
Type of switch contact | Single contact |
Contact material | AgNi |
Maximum switching voltage | 440 V AC |
250 V DC | |
Minimum switching voltage | 10 V (At 24 mA) |
Limiting continuous current | 16 A |
Maximum inrush current | 50 A (20 ms, N/O contacts) |
Min. switching current | 10 mA (at 24 V) |
Interrupting rating (ohmic load) max. | 384 W (at 24 V DC) |
124 W (at 48 V DC) | |
108 W (at 60 V DC) | |
52 W (at 110 V DC) | |
70 W (at 220 V DC) | |
4000 VA (for 250 V AC) | |
4000 VA (at 440 V AC) | |
3-phase motor load | 1500 W (at 400 V, AC3) |
Motor load according to UL 508 | 1/3 HP, 120 V AC (single-phase AC motor) |
1/2 HP, 240 V AC (single-phase AC motor) | |
1/2 HP, 240 V AC (three-phase induction motor) |
Connection method | Plug-in connection |
Width | 38.6 mm |
Height | 36.1 mm |
Depth | 45.5 mm |
Ambient conditions | |
Degree of protection | RT I |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m |
Corrosive gas test | |
Identification | ISA-S71.04. G3 Harsh Group |
EN 60068-2-60 |
Standards/regulations | IEC 60664 |
IEC 61810 |
Mounting position | any |
Item number | 2903702 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | C460 |
Product key | DK6965 |
Catalog page | Page 312 (C-5-2019) |
GTIN | 4046356759144 |
Weight per piece (including packing) | 86.2 g |
Weight per piece (excluding packing) | 86.2 g |
Customs tariff number | 85364190 |
Country of origin | PL |
ECLASS
ECLASS-12.0 | 27371601 |
ECLASS-13.0 | 27371601 |
ETIM
ETIM 9.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057