REL-OR-BL-230AC/3X21
-
Single relay
1032537
Plug-in octal relays in basic design with power contacts, 3 changeover contacts, test button, mechanical switch position indicator, input voltage: 230 V AC
Product details
Notes on operation | Do not connect adjacent channels to SELV/ PELV and voltages dangerous to the touch. |
Notes on operation | The outputs are not suitable for switching different outer conductors. |
Notes on operation | Do not use to separate SELV / PELV circuits from other circuits, because safe isolation is not guaranteed. |
Product type | Single relay |
Operating mode | 100% operating factor |
Mechanical service life | 2x 107 cycles |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Basic insulation |
Overvoltage category | II |
Pollution degree | 2 |
Data management status | |
Date of last data management | 01.10.2025 |
Service life electrical | see diagram |
Maximum power dissipation for nominal condition | 2.32 VA (50 Hz) |
Test voltage (Winding/contact) | 2.5 kVrms (50 Hz, 1 min., winding/contact) |
Test voltage (Changeover contact/changeover contact) | 2.5 kVrms (50 Hz, 1 min., changeover contact/changeover contact) |
Air clearances and creepage distances | |
Rated insulation voltage | 250 V AC |
Rated surge voltage | 2.5 kV |
Coil side | |
Nominal input voltage UN | 230 V AC |
Input voltage range | 207 V AC ... 299 V AC |
Input voltage range in reference to UN | see diagram |
Mains frequency | 50/60 Hz |
Drive and function | monostable |
Drive (polarity) | non-polarized |
Typical input current at UN | 10 mA (at 50 Hz) |
Typical response time | 5 ms ... 15 ms |
Typical release time range | 5 ms ... 20 ms |
Coil voltage | 230 V AC |
Switching | |
Contact switching type | 3 changeover contacts |
Type of switch contact | Single contact |
Contact material | AgNi |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 12 V (10 mA) |
Limiting continuous current | 10 A |
Maximum inrush current | 20 A (20 ms, N/O contacts) |
Min. switching current | 10 mA (12 V) |
Interrupting rating (ohmic load) max. | 240 W (24 V DC) |
96 W (48 V DC) | |
72 W (60 V DC) | |
50 W (110 V DC) | |
55 W (220 V DC) | |
2500 VA (250 V AC) | |
Switching capacity min. | 120 mW |
Connection method | Plug-in connection |
Ambient conditions | |
Degree of protection | RT I |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) | -40 °C ... 50 °C |
Ambient temperature (storage/transport) | -40 °C ... 60 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances | |
Standards/regulations | EN 61810-1 |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 1032537 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Product key | DKF953 |
GTIN | 4055626537252 |
Weight per piece (including packing) | 86.66 g |
Weight per piece (excluding packing) | 86.66 g |
Country of origin | RO |
ETIM
ETIM 8.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057